(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Extra Thick Corner Bracket, Round (Part Numbers)

Stainless Steel Extra Thick Corner Bracket, Round

[Features]Wood joint bracket in sizes 3 × 19 × 30, 40, 50, and 60.

Part Number

Configured Part Number is shown.

Part Number
4979874296221
4979874296238
4979874296245
4979874296252
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

50,000 IDR

5 Piece(s) 11 Day(s) or more 49798742962213×19×30

55,000 IDR

5 Piece(s) 11 Day(s) or more 49798742962383×19×40

60,000 IDR

5 Piece(s) 11 Day(s) or more 49798742962453×19×50

63,333 IDR

5 Piece(s) 11 Day(s) or more 49798742962523×19×60

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Stainless Steel Extra-Thick Corner Protector, Round
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)