(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roller Band, RBNHT, Hanging Roller Band With Turn

Roller Band, RBNHT, Hanging Roller Band With Turn

[Features]
· This product is used for steam pipes and other pipes subject to expansion/contraction.
Roller Balls (15 A to 25 A) are made from steel.
Roller Ball (32 A and 150 A) is made of cast metal.
· When SUS products are ordered, the roller balls 15 A to 25 A are made from steel and 32 A and 150 A are made of cast metal.
· Please contact us about the availability of SUS rollers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RBNHT20
RBNHT25
RBNHT40
RBNHT50
RBNHT65
RBNHT80
RBNHT100
RBNHT125
RBNHT150
S-RBNHT20
S-RBNHT25
S-RBNHT40
S-RBNHT50
S-RBNHT65
S-RBNHT80
S-RBNHT100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Material Surface Treatment Nominal Diameter A

97,189 IDR

1 Piece(s) 12 Day(s) or more 20~Less than 30SteelBright chromate15~20

143,750 IDR

1 Piece(s) 12 Day(s) or more 30~Less than 40SteelBright chromate25

195,123 IDR

1 Piece(s) 12 Day(s) or more 40~Less than 50SteelBright chromate32~40

206,295 IDR

1 Piece(s) 12 Day(s) or more 60~Less than 70SteelBright chromate50

251,665 IDR

1 Piece(s) 12 Day(s) or more 70~Less than 80SteelBright chromate65

281,532 IDR

1 Piece(s) 12 Day(s) or more 80~Less than 90SteelBright chromate80

310,031 IDR

1 Piece(s) 12 Day(s) or more 100~Less than 200SteelBright chromate100

395,756 IDR

1 Piece(s) 12 Day(s) or more 100~Less than 200SteelBright chromate125

471,905 IDR

1 Piece(s) 12 Day(s) or more 100~Less than 200SteelBright chromate150

322,342 IDR

1 Piece(s) 12 Day(s) or more 20~Less than 30Stainless SteelNo15~20

332,602 IDR

1 Piece(s) 12 Day(s) or more 30~Less than 40Stainless SteelNo25

386,636 IDR

1 Piece(s) 12 Day(s) or more 40~Less than 50Stainless SteelNo32~40

401,911 IDR

1 Piece(s) 12 Day(s) or more 60~Less than 70Stainless SteelNo50

505,191 IDR

1 Piece(s) 12 Day(s) or more 70~Less than 80Stainless SteelNo65

599,580 IDR

1 Piece(s) 12 Day(s) or more 80~Less than 90Stainless SteelNo80

697,500 IDR

1 Piece(s) 12 Day(s) or more 100~Less than 200Stainless SteelNo100

Loading...

  1. 1

Basic Information

Type Roller Band Applicable Tube Type Heat-shrink Floor Piping

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)