(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Screw-In (Tip) Foot Valve

Stainless Steel Screw-In (Tip) Foot Valve

A type of check valve that screws into the tips of pump suction pipes to ensure that the water flows only in one direction.
Made of corrosion-resistant stainless steel (SCS13).
Will not let residual water drain out, even if the liquid in the tank runs out.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SF-13-80A

Part Number
SF-13-80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,368,953 IDR

1 Piece(s) 26 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material Stainless Steel
Applicable Fluid Water Control Side, Connection Type Rc Control Side Plumbing Pipe Thread Nominal 3B
Handle Shape Lever Body Lining No Working Temperature Range(℃) Room temperature - Room temperature
Operating Pressure Range(MPa) to 0.1 Length L(mm) 168 Height H(mm) 225
Operation Method No Sheet Material C.R. Specifications Standard product - Gasket: non-asbestos part
Dimension A(mm) 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)