(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Copper Tubing Double Ferrule Fittings, Female Connector (Taper Treaded Type)

Copper Tubing Double Ferrule Fittings, Female Connector (Taper Treaded Type)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SPD-8M-4RC

Part Number
SPD-8M-4RC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

356,997 IDR

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ferrule Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Nominal 1(mm) 8 Applicable Pipe O.D. 1(mm) 8 Connection Thread Type Rc
Nominal of Thread 1/4B(8A) Max. Operating Pressure(MPa) 20.6 Surface Treatment No
Operating Temperature Range(°C) -20::125 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)