(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Float Steam Trap, GC1 Type

Ball Float Steam Trap, GC1 Type

[Features]
・ Energy saving design (Orifice self-adjusting continuous discharge float type): It achieves high sealing performance by using a high-precision polishing float. Reduces steam loss
・ Automatic blow-off mechanism (Built-in bimetal): Automatically discharges air and low-temperature condensate at the beginning of ventilation
・ Stainless Steel: All parts except bimetal are made of stainless steel which is resistant to corrosion and has excellent durability
・ Compact design: The number of parts is small and maintenance and inspection can be performed easily
[Applications]
・ Steam transport pipe
・ Steam trace, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GC1-16-15
GC1-16-20
GC1-16-25
GC1-16F-15
GC1-16F-20
GC1-16F-25
GC1-16W-15
GC1-16W-20
GC1-16W-25
GC1-21-15
GC1-21-20
GC1-21-25
GC1-21F-15
GC1-21F-20
GC1-21F-25
GC1-21W-15
GC1-21W-20
GC1-21W-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Nominal Diameter Maximum Operating Pressure
(MPa)
Maximum Operating Pressure Differential
(MPa)

8,407,333 IDR

1 Piece(s) 22 Day(s) or more [R(Rc)] Rc1/2B(15A)1.61.6

8,654,500 IDR

1 Piece(s) 22 Day(s) or more [R(Rc)] Rc3/4B(20A)1.61.6

8,901,833 IDR

1 Piece(s) 22 Day(s) or more [R(Rc)] Rc1B(25A)1.61.6

10,880,000 IDR

1 Piece(s) 22 Day(s) or more [Flange] Flange1/2B(15A)1.61.6

11,621,833 IDR

1 Piece(s) 22 Day(s) or more [Flange] Flange3/4B(20A)1.61.6

12,610,833 IDR

1 Piece(s) 22 Day(s) or more [Flange] Flange1B(25A)1.61.6

8,407,333 IDR

1 Piece(s) 22 Day(s) or more [Socket Weld] Socket1/2B(15A)1.61.6

8,654,500 IDR

1 Piece(s) 22 Day(s) or more [Socket Weld] Socket3/4B(20A)1.61.6

8,901,833 IDR

1 Piece(s) 22 Day(s) or more [Socket Weld] Socket1B(25A)1.61.6

8,407,333 IDR

1 Piece(s) 22 Day(s) or more [R(Rc)] Rc1/2B(15A)2.12.1

8,654,500 IDR

1 Piece(s) 22 Day(s) or more [R(Rc)] Rc3/4B(20A)2.12.1

8,901,833 IDR

1 Piece(s) 22 Day(s) or more [R(Rc)] Rc1B(25A)2.12.1

10,880,000 IDR

1 Piece(s) 22 Day(s) or more [Flange] Flange1/2B(15A)2.12.1

11,621,833 IDR

1 Piece(s) 22 Day(s) or more [Flange] Flange3/4B(20A)2.12.1

12,610,833 IDR

1 Piece(s) 22 Day(s) or more [Flange] Flange1B(25A)2.12.1

8,407,333 IDR

1 Piece(s) 22 Day(s) or more [Socket Weld] Socket1/2B(15A)2.12.1

8,654,500 IDR

1 Piece(s) 22 Day(s) or more [Socket Weld] Socket3/4B(20A)2.12.1

8,901,833 IDR

1 Piece(s) 22 Day(s) or more [Socket Weld] Socket1B(25A)2.12.1

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Float type Applicable Fluid Steam
Body Material SCS14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)