(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cast Iron Flange, Water Supply Flange

Cast Iron Flange, Water Supply Flange

A cast iron water supply mating flange manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.
· Surface treatment: casting, dissolved zinc plating, epoxy.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TV-3-50A

 
Part Number
TV-3-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

439,530 IDR

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material FC200
Nominal of Thread M1 2B(50A) Connection Thread Type M1 Rc Applicable Fluid Water
Type Fitting Surface Treatment As Cast Interior Resin Lining No
Specifications Black Outer Diameter D(mm) 184 Thickness T(mm) 27
Number of Bolt Hole(piece) 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)