(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Square Anisotropic Ferrite

Square Anisotropic Ferrite

High level of magnetic retention with no demagnetization.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MGK-4
MGK-5
MGK-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Length
(mm)

93,231 IDR

1 Piece(s) 1 Day(s) 4040

85,692 IDR

1 Piece(s) 1 Day(s) 4025

92,923 IDR

1 Piece(s) 1 Day(s) 4822

Loading...

  1. 1

Basic Information

Magnet Type (Material) Ferrite Magnet Thickness(mm) 10 1P Qty.(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)