(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single taper type general purpose container [KTT-ST]

Single taper type general purpose container [KTT-ST]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· The base panel is sloped in the direction at which the contents are discharged, enabling a full discharge of the liquid contents.
· The discharge port is on the side surface of the container, enabling shorter piping to be configured.
· The seal is made using silicone rubber and complies with the Food Sanitation Act of Japan.
· Manufactured with a panel thickness of just t1.0 to t2.0, making it easier to handle when moving or when cleaning the container.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KTT-ST-39

Part Number
KTT-ST-39
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

14,912,357 IDR

1 Piece(s) 32 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None Capacity(L) 45
I.D. D(mm) 387 Inner Height(mm) 420

Frequently asked question (FAQ)

Question: Can the container material be changed?
Answer: Yes. SUS316L is available.
Question: Is there any product with corrosion resistance?
Answer: Fluororesin (Teflon) coating surface treatment is available.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)