(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sanitary Fittings welding Parts RC (RE) -W welding Reducer (Concentric, Eccentric)

Sanitary Fittings welding Parts RC (RE) -W welding Reducer (Concentric, Eccentric)

Materials: SUS304, SUS316L, Nominal Diameter: 1.5Sⅹ1S, 2ⅹ1.5S, 2Sⅹ1S, 2.5Sⅹ1.5S, 3Sⅹ1.5S, 3Sⅹ2.5S, 3Sⅹ2S, 4Sⅹ2.5S, 4Sⅹ2S, 4Sⅹ2S, 4Sⅹ3S
· Type: Fittings

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RC-WS1-20S-15S
RC-WS1-25S-20S
RC-WS1-40S-20S
RC-WS3-40S-20S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFitting material 1 Nominal Diameter Length L
(mm)

644,000 IDR

1 Piece(s) 12 Day(s) or more 10SUS3042SX1.5S67

808,667 IDR

1 Piece(s) 18 Day(s) or more 10SUS3042.5SX2S67

1,935,500 IDR

1 Piece(s) 18 Day(s) or more 10SUS3044SX2S102

2,453,333 IDR

1 Piece(s) 18 Day(s) or more 10SUS316L4SX2S102

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 1 Reducer Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Reducing/Concentricity

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)