(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Servo Amplifier MINAS A4 Series (MADDT1207)

Part Number

Configured Part Number is shown.

MADDT1207

Part Number
MADDT1207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum current rating for power element
(A)
Current detector rated current
(A)

9,506,757 IDR

1 Piece(s) 8 Day(s) 107.5

Loading...

  1. 1

Basic Information

Type Amplifier Voltage Specifications AC200 Type Power Supply Single-phase
Type Standard

Please check the type/dimensions/specifications of the part MADDT1207 in the AC Servo Amplifier MINAS A4 Series series.

Products like this...

Part Number
MBDDT2210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum current rating for power element
(A)
Current detector rated current
(A)

8,979,730 IDR

1 Piece(s) 8 Day(s) 1510

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)