(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Compact Digital Panel Controller CA2

Ultra Compact Digital Panel Controller CA2

Ultra compact: W48 × H24 × D65.5 mm. Can be mounted in a narrow space.

Part Number

Configured Part Number is shown.

CA2-T5

Part Number
CA2-T5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,076,364 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Controller Input range ±10 V Output NPN open-collector transistor
Supply voltage(V) 24 V DC ±10 % Ambient temperature(℃) 0-55 Ambient humidity(% RH) 35-85
Material Enclosure: Polycarbonate Connection method Terminal block connection

Please check the type/dimensions/specifications of the part CA2-T5 in the Ultra Compact Digital Panel Controller CA2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)