(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

F900 Fitting - FINELOK・PURE (Front/Back Ring) (Part Numbers)

F900 Fitting - FINELOK・PURE (Front/Back Ring)

[Features]
・ Since the tube size is displayed on the body, you can check the size at a glance
・ The body's seal has a fine super finish, so it is a metal type, yet highly airtight
・ Since the thread section of the nut is silver plated, seizure of the screw does not occur
・ The double ring's unique interlocking work effectively plastically deforms the ring and firmly compresses the tube, resulting in extremely high pressure resistance

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

F900-9.52SR

Part Number
F900-9.52SR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

97,711 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Front Ring / Back Ring (Set) Material SUS316
Applicable Fluid Air Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 16.2
Surface Treatment No Operating Temperature Range (Use at 14.9MPa)(°C) -196::350 Nominal diameter D(φ) 9.52

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)