(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor BracketFlexibleStainless Steel/XY JointXY Free Joint

Sensor BracketFlexibleStainless Steel/XY JointXY Free Joint

Supports large sizes sensor makers. Can carry out installations with multiple variations.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FSFMCF008-10A
FSFMCF008-16A
FSFMCF014-16A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable shaft

570,752 IDR

1 Piece(s) 12 Day(s) or more 10φ8/10/12, □10/12 ⇔ φ8/10/12, □10/12

614,982 IDR

1 Piece(s) 12 Day(s) or more 10φ8/10/12, □10/12 ⇔ φ14/16

642,113 IDR

1 Piece(s) 12 Day(s) or more 10φ14/16 ⇔ φ14/16

Loading...

  1. 1

Basic Information

Material A6063BE Surface Treatment No Thickness / height 21

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)