(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Powder series natural cooling type brake PHB

Powder series natural cooling type brake PHB

[Features]
· This unique ideal powder and new structural design achieves precise control of the torque transmission over a wide range, precise proportional control over a wide range, stable constant torque properties, non-shock connection, braking functionality, smooth continuous slip properties, ideal for high frequency operation, long life, and no wear debris

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PHB-2.5
PHB-5
PHB-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)

19,301,646 IDR

1 Piece(s) 10 Day(s) or more 18000.1~302525 (Hole)

28,171,884 IDR

1 Piece(s) 11 Day(s) or more 180030.1~605032 (Hole)

53,476,782 IDR

1 Piece(s) 11 Day(s) or more 150060.1~20020055 (Hole)

Loading...

  1. 1

Basic Information

Function Brake Type Powder Environment, Applications Standard
Structure Low-Noise Feature Standard Cooling Naturally Cooled

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)