(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Supply Piping Material, ESLON Fitting [HI-TS・Gold / TS / HI Transparent Blue] Valve Socket (without Insert)

Part Number

Configured Part Number is shown.

Part Number
HIVS30
TSVS20N
TSVS25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread Nominal Diameter

41,539 IDR

1 Piece(s) Quote [PVC] HI-TS/G1 1/430

17,847 IDR

1 Piece(s) Quote [PVC] TS3/420

23,590 IDR

1 Piece(s) Quote [PVC] TS125

Loading...

  1. 1

Basic Information

Type Fitting Applicable Fluid Water Connection Type Screw⇔Pipe Direction
Connection Type - Thread, Tube Direction Male Straight Material of Applicable Pipe Vinyl Chloride Connection Thread Type R
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)