(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESLON Heat Insulation Tube Cut One for General Water Pipes / PVC Pipes (STQ) (STQ16)

ESLON Heat Insulation Tube Cut One for General Water Pipes / PVC Pipes (STQ) STQ16

[Features]
▪ This is single-touch type heat insulation tape, which eliminates the need for winding of the heat insulation tape.
▪ Accelerates construction work and helps minimize efforts required.

Part Number

Configured Part Number is shown.

STQ16

Part Number
STQ16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D.
(mm)
Compatible Size PVC Pipes Compatible Size Steel Pipes Trusco Code

118,462 IDR

1 Piece(s) Quote 22VP1615A342-1261

Loading...

  1. 1

Basic Information

Type Heat-Retention Material Thickness(mm) 10 Length(m) 2

Please check the type/dimensions/specifications of the part STQ16 in the ESLON Heat Insulation Tube Cut One for General Water Pipes / PVC Pipes (STQ) series.

Products like this...

Part Number
STQ20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipI.D.
(mm)
Compatible Size PVC Pipes Compatible Size Steel Pipes Trusco Code

127,692 IDR

1 Piece(s) Quote 26VP20-342-1279

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)