(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Throttle Valve with Check Valve

Throttle Valve with Check Valve

The handle is easy to operate even under high pressures. Compact design saves space. Offers simple fine adjustment / control of flow rates.
[Features]
· The balanced pressure of the structure helps to easily operate the handle even under high pressure conditions.
· A compact design reduces the amount of space required for mounting.
· Offers simple fine adjustment / control of flow rates.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HDFT-T03
HDFT-T06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Maximum Control Flow Rate
(L/min)

3,940,000 IDR

1 Piece(s) 12 Day(s) 3/8B(10A)30

5,710,769 IDR

1 Piece(s) 12 Day(s) 3/4B(20A)75

Loading...

  1. 1

Basic Information

Max. Operating Pressure Mpa{kgf/cm2} 21{210} Applicable Fluid Petroleum Based Hydraulic Oil, Water and Glycol Based Hydraulic Oil Connection Method Thread Connection Type
Check Valve Without Check Valve

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)