(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

O-Ring Seal Type Adapter SWO-6GU (G×UNF)

O-Ring Seal Type Adapter SWO-6GU (G×UNF)

A fitting in which the SWO-6 hose mounting side is a parallel pipe thread while the shoulder side is a UNF thread.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SWO-6GU-6X7/16
SWO-6GU-6X9/16
SWO-6GU-9X3/4
SWO-6GU-12X7/8
SWO-6GU-19X11/16
SWO-6GU-25X15/16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

231,500 IDR

1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 1/47/16-206×7/16

248,167 IDR

1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 1/49/16-186×9/16

298,167 IDR

1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 3/83/4-169×3/4

331,500 IDR

1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 1/278-1412×7/8

398,167 IDR

1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 3/41 1/16-1219×1 1/16

631,500 IDR

1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 11 5/16-1225×1 5/16

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 UNF Material SS
Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)