(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

O-Ring Seal Type Adapter SWO-3UNF (Unified)

Part Number

Configured Part Number is shown.

 
Part Number
SWO-3UNF-3/4
SWO-3UNF-7/8
SWO-3UNF-7/16
SWO-3UNF-9/16
SWO-3UNF-11/16
SWO-3UNF-15/16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

214,833 IDR

1 Piece(s) 13 Day(s) or more 10UNF37° Female Seat 3/4-163/4-163/4

248,167 IDR

1 Piece(s) 13 Day(s) or more 10UNF37° Female Sheet78-147/8

128,000 IDR

1 Piece(s) 13 Day(s) or more 10UNF37° Female Seat 7/16-207/16-207/16

133,000 IDR

1 Piece(s) 13 Day(s) or more 10UNF37° Female Seat 9/16-189/16-189/16

331,500 IDR

1 Piece(s) 13 Day(s) or more 10UNF37° Female Seat 1 1/16-121 1/16-121 1/16

431,500 IDR

1 Piece(s) 13 Day(s) or more 10UNF37° Female Seat 1 5/16-121 5/16-121 5/16

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 UNF37° Types of connection screw T2 UNF Material SS
Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)