(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

WF-22C/22CN Type Solenoid Valve (for Liquid and Gas) Momotaro II (Part Numbers)

WF-22C/22CN Type Solenoid Valve (for Liquid and Gas) Momotaro II

Production equipment, construction equipment etc. Diaphragm type employing SSS & AAS

[Features]
3 times more durable than the conventional product (nominal diameter 50 or less).
· Suitable for liquids and gases.
· Applicable in wide range of pressure from 0 to 1.0MPa.
· Equipped with a water hammer sensitive mechanism.
· Can be mounted horizontal or vertically (nominal diameter 50 or less).
· Thermo-setting resin highly resistant to heat is used on the coil exterior (nominal diameter 50 or less).
· The flange type WF-22 type series solenoid valve Momotaro II combines all the favorable features and same face to face dimensions of the earlier WF-12 series for replacement ease during repair, while offering the added benefit of greater durability.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WF22C-F-20A
WF22C-F-25A
WF22C-F-32A
WF22C-F-40A
WF22C-F-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube Flange Nominal

12,045,500 IDR

1 Piece(s) 13 Day(s) or more 3/4B(20A)

13,295,500 IDR

1 Piece(s) 13 Day(s) or more 1B(25A)

15,909,167 IDR

1 Piece(s) 13 Day(s) or more 1 1/4B(32A)

17,045,500 IDR

1 Piece(s) 13 Day(s) or more 1 1/2B(40A)

19,772,667 IDR

1 Piece(s) 13 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Operating Environment Standard / Water Hammer Corresponding / Dust Proofing
Switching Type Normally Open End Connection JIS 10K FF flange Driving Type Pilot-operated
Fluid temperature(°C) 5::60 Insulation type B Specifications Standard
Body Material CAC408 Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)