(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AV-2C Type Vent Valve (Maxi-Vent) (Part Numbers)

AV-2C Type Vent Valve (Maxi-Vent)

Intended for drainage pipe equipment such as attic/piping shaft/ceilings

[Features]
· In drainage standpipes and drainage horizontal branch pipes, vent pipes open when there is negative pressure and sucks in the air to equalize the pressure in the drainage pipe and protect the trap's sealing water.
· The valve is normally closed to prevent offensive odors from leaking out.
· Shuts out pest intrusion.
· Maintenance not required. Durability equivalent to drainage facilities.
· Also mountable below the flood rim and compatible with temperatures from -20 to 60°C.
· Flexible construction design provided.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AV2C-P-75A

 
Part Number
AV2C-P-75A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,447,936 IDR

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Intake Valve/Vent Valve Applicable Fluid Water Body Material ABS Resin
End Connection, Other Inlet Connection Types Plug Adhesion End Connection, Nominal Diameter of Inlet Piping Screw 3B(75A)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)