(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AK-16 Type Steam Trap

AK-16 Type Steam Trap

Sleek design with excellent corrosion resistance, durability. For small machinery/equipment and clean steam lines etc.

[Features]
· Utilizes an SSR-Shockless Self Return- mechanism.
· Reduced shock when the valve is closed. The valve self-closes independently of the buoyancy of the bucket, allowing it to be used with low pressures to high pressures.
· Features a compact body for easy installation in confined places.
· Features a built-in strainer.
· However, with the Ministry of Land, Infrastructure, Transport and Tourism specification, install an 80-mesh strainer to the trap primary side.
· A stainless steel small capacity (MAX 1.6MPa) bucket type steam trap. Can be used for laundry machines, heating equipment, in the food industry, and for medical equipment.

Part Number

Configured Part Number is shown.

Part Number
AK16-DH-15A
AK16-DH-20A
AK16-DH-25A
AK16-DL-15A
AK16-DL-20A
AK16-DL-25A
AK16-DM-15A
AK16-DM-20A
AK16-DM-25A
AK16-DS-15A
AK16-DS-20A
AK16-DS-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Maximum Applicable Pressure
(MPa)
Applicable Pressure
(MPa)

4,977,333 IDR

1 Piece(s) 12 Day(s) or more 1/2B(15A)10.01~1.0

5,170,667 IDR

1 Piece(s) 12 Day(s) or more 3/4B(20A)10.01~1.0

5,352,500 IDR

1 Piece(s) 12 Day(s) or more 1B(25A)10.01~1.0

4,977,333 IDR

1 Piece(s) 18 Day(s) or more 1/2B(15A)0.30.01~0.3

5,170,667 IDR

1 Piece(s) 12 Day(s) or more 3/4B(20A)0.30.01~0.3

5,352,500 IDR

1 Piece(s) 12 Day(s) or more 1B(25A)0.30.01~0.3

4,977,333 IDR

1 Piece(s) 12 Day(s) or more 1/2B(15A)0.70.01~0.7

5,170,667 IDR

1 Piece(s) 12 Day(s) or more 3/4B(20A)0.70.01~0.7

5,352,500 IDR

1 Piece(s) 12 Day(s) or more 1B(25A)0.70.01~0.7

4,977,333 IDR

1 Piece(s) 18 Day(s) or more 1/2B(15A)1.60.01~1.6

5,170,667 IDR

1 Piece(s) 12 Day(s) or more 3/4B(20A)1.60.01~1.6

5,352,500 IDR

1 Piece(s) 12 Day(s) or more 1B(25A)1.60.01~1.6

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Bucket Type Applicable Fluid Steam
End Connection JIS Rc Thread Body Material SCS Fluid temperature(℃) 220 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)