(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AK-2H Type Steam Trap (Part Numbers)

AK-2H Type Steam Trap

[Features]
· General-purpose drain trap for pipelines and headers etc. Each of the mechanisms are attached to the cover for easy maintenance.
· SSR-Shockless Self Return-mechanisms utilized.
· No shock when the valve is closed. The valve self-closes independently of the buoyancy of the bucket, allowing it to be used with low pressures and up.
· Features a built-in strainer (nominal diameter: 32 to 50 only). Note: For the Ministry of Land, Infrastructure, Transport and Tourism specification, install an 80-mesh strainer to the trap inlet.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

AK2H-GL-50A

Part Number
AK2H-GL-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

20,454,500 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Bucket Type Applicable Fluid Steam
End Connection JIS 10K FF flange Nominal Diameter 2B(50A) Maximum Applicable Pressure(MPa) 0.7
Body Material FC Applicable Pressure(MPa) 0.02~0.7 Fluid temperature(℃) 184 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)