(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AT-4S Type Radiator Trap (Part Numbers)

AT-4S Type Radiator Trap

[Features]
· A thermowax type radiator trap for use in heating radiators of 0.35MPa or below.
· Can also be used as an end trap.
· The piping is inclined downwards so that drainage does not accumulate, helping prevent pipes from freezing or corroding.
· Rapidly discharges the initial ventilation drainage and air.
· The valve closes immediately after drainage discharge.
· The inlet features a hex union pipe for easy installation.

Part Number

Configured Part Number is shown.

AT4S-J-15A

Part Number
AT4S-J-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,125,167 IDR

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Thermowax Expressions Applicable Fluid Steam
Nominal Diameter 1/2B(15A) Maximum Applicable Pressure(MPa) 0.35 Shape Straight Type
End Connection Inlet Port JIS, R Thread (Union Joint) End Connection Outlet Port JIS Rc Thread Fluid temperature(℃) 150 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)