(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AT-1S Type Radiator Trap (Part Numbers)

AT-1S Type Radiator Trap

[Features]
· A bellows type radiator trap for use in heating radiators of 100kPa or below. Can also be used as an end trap in low-pressure pipe lines.
· Corresponds to machine and equipment construction standard specifications as prescribed by the Ministry of Land, Infrastructure, Transport and Tourism and various government agencies.
· Structured so that drainage does not accumulate, helping prevent pipes from freezing.
· Rapidly discharges the initial ventilation drainage and air.

Part Number

Configured Part Number is shown.

Part Number
AT1S-F-15A
AT1S-F-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter

1,636,333 IDR

1 Piece(s) 16 Day(s) or more 1/2B(15A)

2,147,833 IDR

1 Piece(s) 10 Day(s) or more 3/4B(20A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Bellow type Applicable Fluid Steam
Maximum Applicable Pressure(MPa) 0.1 Shape Straight Type End Connection Inlet Port JIS, R Thread (Union Joint)
End Connection Outlet Port JIS Rc Thread Fluid temperature(℃) 120 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)