(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Cap, KRM-A Type

Oil Cap, KRM-A Type

[Features]
・ When there is a large amount of oil splashing in the gear tank of the machine tool or in the crank chamber, the conventional metal or resin oil cap often leaks from the air holes, and it was difficult to prevent this. It took time for create the countermeasure parts
・ The solution to it is this product, which has almost achieved that issue
・ The center part F of the cap plays the role of preventing oil leakage
・ When the oil in the oil tank rises, this F part acts and pulls the oil back down
・ The KRM-A type (with attachment) effectively prevents oil from leaking from the air holes when the oil tank is heavily scattered

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KRM-A0-B
KRM-A0-R
KRM-A1-B
KRM-A1-R
KRM-A2-B
KRM-A2-R
KRM-A3-B
KRM-A3-R
KRM-A4-B
KRM-A4-R
KRM-M20XP1.5-B
KRM-M20XP1.5-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Size B Cap Outer Diameter A Color

36,608 IDR

1 Piece(s) 11 Day(s) or more -G1/422Black

39,600 IDR

1 Piece(s) 20 Day(s) or more 10G1/422Red

35,385 IDR

1 Piece(s) Quote -G3/827Black

41,580 IDR

1 Piece(s) 11 Day(s) or more -G3/827Red

38,462 IDR

1 Piece(s) Quote -G1/228Black

45,540 IDR

1 Piece(s) 19 Day(s) or more -G1/228Red

63,760 IDR

1 Piece(s) 1 Day(s) -G3/434Black

53,460 IDR

1 Piece(s) 16 Day(s) or more 10G3/434Red

84,445 IDR

1 Piece(s) Quote -G142Black

63,360 IDR

1 Piece(s) 16 Day(s) or more -G142Red

57,301 IDR

1 Piece(s) 18 Day(s) or more -M20X1.528Black

57,301 IDR

1 Piece(s) 8 Day(s) or more -M20X1.528Red