(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Oil Gauge with Removable Adapter Flange KMA-A-F Type

Metal Oil Gauge with Removable Adapter Flange KMA-A-F Type

During oil gauge maintenance, the valve opens and closes automatically when attaching/removing the gauge. No oil draining required for maintenance.

[Features]
- This is a flange with a KMA removable adapter.
- Mounting dimensions are based on JIS standards. Can be mounted on the KLPD-G/GV, KLM, KLM-V, and AV types.
- *This provides the same results as the example KLM-VA- F90 type.
- KLM long oil gauges allow for easy part replacement when the gauge tube is dirty or there is accidental damage after long-term use. However, the oil tanker must be drained first.
- No oil drain required for automatic opening/closing of the KMA-A·F removable valve.
- Iron main body (SS41) with chrome-plated finish. Fluorine rubber is used for the valve packing.
- 100 A·S type body is made of stainless steel and uses fluoropolymer packing.
- Main body of the KMA-AF type (square) is brass with fluorine rubber packing.

Part Number

Configured Part Number is shown.

Part Number
KMA-A-F90
KMA-A-F100
KMA-A-F100S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBody Material Flange Outside Diameter A
(mm)
Surface Treatment

2,020,518 IDR

1 Piece(s) 24 Day(s) or more 10Iron90Chrome Plating Finish

2,020,518 IDR

1 Piece(s) 24 Day(s) or more -Iron100Chrome Plating Finish

3,639,602 IDR

1 Piece(s) 24 Day(s) or more 10Stainless Steel100No

Loading...

  1. 1

Basic Information

Type Related Components Related components details Flange With Removable Adapter Mounting Hole D 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)