(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Suction Type Container

Suction Type Container

Available in a wide variety of types. Select the most appropriate type for the amount of paint to be used and for the intended application.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
PC-1
PCL-7B-2
PCL-10B-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications Mounting Screw Content Quantity
(mℓ)

1,040,615 IDR

1 Piece(s) 1 Day(s) -StandardG3/8(PF3/8)1000

779,385 IDR

1 Piece(s) 1 Day(s) -One touch removable method and spill prevention functionG1/4(PF1/4)700

852,770 IDR

1 Piece(s) 1 Day(s) 10One touch removable method and spill prevention functionG3/8(PF3/8)1000

Loading...

  1. 1

Basic Information

Spray Gun Type Related Parts for Spray Gun Body Material Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)