(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Back Pressure Valve PR-B5B Series

Back Pressure Valve PR-B5B Series

Prevents paint that easily settles from settling, including metallic paints etc. When using multiple spray guns, the paint pressure remains stable. As such, insert into the paint piping along with a paint-pressure reducing valve to build a paint circulation system.

Part Number

Configured Part Number is shown.

PR-B5B

Part Number
PR-B5B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,278,000 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Pressure Adjustment Range(MPa) 0~0.6 Max. Flow(ℓ/min) 2.0
Maximum Primary Pressure(MPa) 0.6 Paint Inlet G1/4 (PF1/4 Female) Paint Outlet G3/8 (PF3/8 Female)

Please check the type/dimensions/specifications of the part PR-B5B in the Back Pressure Valve PR-B5B Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)