(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3D Bracket Selectable Part Join Base Boss Type

3D Bracket Selectable Part Join Base Boss Type

Additional machining is also available for boss parts.

[Features]
· Use in combination with a joint ball.
· Can also be assembled.
· Additional machining is also available for boss parts.
· Can be mounted as required with screws or by clamping

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

BC12-004-W

 
Part Number
BC12-004-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

608,139 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Color White Material A2017 Surface Treatment Clear Anodize
Hole diameter 12 The number of holes 1-Hole Hole Shape Round

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)