(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Lever Handle CP-417

Plastic Lever Handle CP-417

[Features]
· Can be used as a turn knob when unlocking.
· Installation possible with stopper plate attached

PDF

Part Number

Configured Part Number is shown.

CP-417-1

 
Part Number
CP-417-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

124,858 IDR

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Application Resin distribution board, Small door Types Handle body Material Acrylic nitrile butadiene (ABS-GF25)
Color Black Number of Keys The key is sold separately (can be locked with 0200/R200/TAK50/TAK70) Plate Thickness(mm) Up to 6.0
Accessory Clasp O.D.(φ) 32 Product Code 24212

Please check the type/dimensions/specifications of the part CP-417-1 in the Plastic Lever Handle CP-417 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)