(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Reducing Valves (Steam), GD-45 Series

Pressure Reducing Valves (Steam), GD-45 Series

Small, lightweight, and can be used at primary pressures up to 2.0MPa. Screens (60 mesh) are built in to protect the valve body and seat from dust etc.

[Features]
· Compact and lightweight.
· Can be used at temporary pressures up to 2.0 MPa.
· A screen (60 mesh) is built in to protect the valve body and seat from foreign material, etc.
· External pressure bellows are used in the pressure detecting part, so operating performance is excellent.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GD-45-A-20A
GD-45-B-15A
GD-45-B-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Secondary Pressure
(MPa)

4,467,333 IDR

1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)0.02 to 0.1 (Spring Color: Yellow)

4,325,500 IDR

1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)0.05 to 0.4 (Spring Color: Blue)

4,149,833 IDR

1 Piece(s) 22 Day(s) or more 3/4B(20A)3/4B(20A)0.05 to 0.4 (Spring Color: Blue)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Linear Motion Type Bellows
Max. Applicable Pressure(MPa) 1.01~2 Max. Fluid Temperature(℃) 220 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Maximum Applicable Pressure Data 2
Primary Pressure(MPa) 2.0 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)