(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Radiator Trap TS-3A Series (Part Numbers)

Radiator Trap TS-3A Series

Uses a bellows thermostatic design to support a maximum operating pressures of up to 0.2 MPa. Used for a wide variety of radiators employed in heating applications. Small and lightweight with quiet operational noise.

[Features]
· Compact and lightweight; provides low noise operation.
· Structure which prevents accumulation of drainage fluid in the trap prevents damage caused by freezing.
· Low temperature drainage at the start of ventilation and air are quickly discharged.
· The valve body and seat are made of stainless steel.
· In addition, fluorinated resin is used for the cover gasket so disassembly and assembly can easily be performed.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

TS-3A-15A

Part Number
TS-3A-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,355,913 IDR

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Radiator valves Main Body Shape Angle Body Material CAC406
Applicable Fluid Water / Steam Supply Side, Connection Type R Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A)
Control Side, Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 1/2B(15A)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)