(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

20 K Type - Ductile Cast-Iron Screw-in Type Gate Valve

20 K Type - Ductile Cast-Iron Screw-in Type Gate Valve <Bolted Bonnet Type>

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

20-DSR-N-20A

 
Part Number
20-DSR-N-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,726,653 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 20K Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A)
Control Side, Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 3/4B(20A) Handle Shape Round-shaped handle
Working Temperature Range(℃) -10::350 L(mm) 75 H(mm) 177
D1(φ) 90 Operation Method Manual Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.8
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300℃)(MPa) 2.3 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of -10℃~+220℃)(MPa) 2.5 Details of Maximum Allowable Pressure (Gas of -10℃~220℃)(MPa) 2.4
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 350℃)(MPa) 2.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)