(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

125H Type Bronze Screw-in PTFE Disc-Contained Globe Valve (Part Numbers)

125H Type Bronze Screw-in PTFE Disc-Contained Globe Valve

[Features]
· Valve that is very safe for use in corrosive environments

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
125H-BD-N-15A
125H-BD-N-25A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(Ø)

331,551 IDR

1 Piece(s) 16 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)447148

511,415 IDR

1 Piece(s) 16 Day(s) or more 1B(25A)1B(25A)638763

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC Bronze Casting Applicable Fluid Water / Saturated Steam
Nominal Pressure 125 Type Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Round-shaped handle Glove Valve Type Standard Operating Temperature Range(°C) ::120
Operation Method Manual Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 0.7 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)