(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Spray Gun, General Purpose Type JA110-P

Automatic Spray Gun, General Purpose Type JA110-P

For low and medium viscosities with small items.

[Features]
· The F110 series uses a new atomization method for the formation of high quality coating films.
· New misting method: Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
· Lightweight and compact: Lighter in weight for a reduced carrying burden. Improved operational speed. Its smaller size improves wraparound and close spacing to expand the teaching restricted range.
· High durability: The material the paint nozzle is made of has been changed, helping improve durability.
· Ease of use: FA, A, and AHS2 types are also compatible with circulation systems.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JA110-P08P
JA110-P10P
JA110-P13P
JA110-P15P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDiameter of Paint Nozzle
(mm)
The amount of air
(L/min)
Air cap type

2,772,000 IDR

1 Piece(s) 13 Day(s) or more 0.822008P

2,772,000 IDR

1 Piece(s) 13 Day(s) or more 1.023010P

2,772,000 IDR

1 Piece(s) 13 Day(s) or more 1.328013P

2,772,000 IDR

1 Piece(s) 13 Day(s) or more 1.529015P

Loading...

  1. 1

Basic Information

Object Size Small Accessory Required Number of Solenoid Valves 2-Way Solenoid Valve × 1 Paint Supply Method Pressure Feed
Pattern Shape Tulip Paint Nozzle Type F110

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)