(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wafer Holder

Wafer Holder

[Features]
· Wafer holder for MSS-A, MSS-B and MSS-C series products.
· Supports a wide range of wafer sizes from 3 inches to 300 mm.
· Comes with 3 adjustment screws to enable parallel adjustment.
· Custom orders accepted for vacuum chucks.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MSS-150A-4WH
MSS-150A-6WH
MSS-200A-4WH
MSS-200A-6WH
MSS-200A-8WH
MSS-300A-30WH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Size
(mm)

9,013,991 IDR

1 Piece(s) 26 Day(s) or more 10For 3 or 4 inch190X210

9,395,829 IDR

1 Piece(s) 26 Day(s) or more 10For 4, 5, or 6 inch190X210

9,968,588 IDR

1 Piece(s) 26 Day(s) or more 10For 3 or 4 inch250X270

10,350,428 IDR

1 Piece(s) 26 Day(s) or more 10For 4, 5, or 6 inch250X270

11,305,025 IDR

1 Piece(s) 25 Day(s) or more 10For 6 or 8 inch250X270

15,123,415 IDR

1 Piece(s) 26 Day(s) or more 10For 8 inch , for 300mm345X370

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)