(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Butt Weld Pipe Fitting Concentric Reducer Type 1

Butt Weld Pipe Fitting Concentric Reducer Type 1

Pull tests, water pressure tests, and other kinds of tests on welded fittings are done on standard materials due to the complex shapes of these fittings. Products are inspected for appearance and dimensions. These tests and inspections also accept the attendance of the inspection organizations concerned or the consumers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FSGP-R-C-1BX1/2B-B-1
FSGP-R-C-1BX3/4B-B-1
FSGP-R-C-2BX1B-B-1
FSGP-R-C-2BX11/2B-B-1
FSGP-R-C-3/4BX1/2B-B-1
FSGP-R-C-3BX2B-B-1
FSGP-R-C-3BX11/2B-B-1
FSGP-R-C-3BX21/2B-B-1
FSGP-R-C-4BX2B-B-1
FSGP-R-C-4BX3B-B-1
FSGP-R-C-4BX21/2B-B-1
FSGP-R-C-11/2BX1B-B-1
FSGP-R-C-11/2BX3/4B-B-1
FSGP-R-C-11/2BX11/4B-B-1
FSGP-R-C-11/4BX1/2B-B-1
FSGP-R-C-11/4BX1B-B-1
FSGP-R-C-11/4BX3/4B-B-1
FSGP-R-C-21/2BX2B-B-1
FSGP-R-C-21/2BX11/2B-B-1
FSGP-R-C-21/2BX11/4B-B-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

148,890 IDR

1 Piece(s) Quote

148,890 IDR

1 Piece(s) Quote

280,857 IDR

1 Piece(s) Quote

188,143 IDR

1 Piece(s) 12 Day(s)

143,429 IDR

1 Piece(s) Quote

304,000 IDR

1 Piece(s) Quote

457,571 IDR

1 Piece(s) Quote

304,000 IDR

1 Piece(s) Quote

694,571 IDR

1 Piece(s) Quote

461,571 IDR

1 Piece(s) Quote

694,571 IDR

1 Piece(s) Quote

164,571 IDR

1 Piece(s) 12 Day(s)

230,257 IDR

1 Piece(s) Quote

164,571 IDR

1 Piece(s) Quote

239,317 IDR

1 Piece(s) Quote

152,137 IDR

1 Piece(s) Quote

143,429 IDR

1 Piece(s) Quote

263,857 IDR

1 Piece(s) 12 Day(s)

263,857 IDR

1 Piece(s) Quote

398,714 IDR

1 Piece(s) Quote

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)