(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Pipe Fitting Concentric Reducer 1 Type

Stainless Steel Pipe Fitting Concentric Reducer 1 Type

Sumitomo has been manufacturing stainless steel fittings for many years. With a sales record that is testament to quality, you can use Sumitomo fittings with confidence. We can deliver the required fittings as necessary using our meticulous stock management system.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUS304W-R-C-1BX3/4B-SCH10-1
SUS304W-R-C-2BX11/2B-SCH10-1
SUS304W-R-C-2BX11/4B-SCH10-1
SUS304W-R-C-3BX2B-SCH10-1
SUS304W-R-C-3BX11/2B-SCH10-1
SUS304W-R-C-3BX21/2B-SCH10-1
SUS304W-R-C-4BX2B-SCH10-1
SUS304W-R-C-4BX3B-SCH10-1
SUS304W-R-C-4BX21/2B-SCH10-1
SUS304W-R-C-11/2BX1B-SCH10-1
SUS304W-R-C-11/2BX3/4B-SCH10-1
SUS304W-R-C-11/4BX1/2B-SCH10-1
SUS304W-R-C-11/4BX1B-SCH10-1
SUS304W-R-C-11/4BX3/4B-SCH10-1
SUS304W-R-C-21/2BX11/2B-SCH10-1
SUS304W-R-C-21/2BX11/4B-SCH10-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. Nominal Dia. (2nd Fitting)

356,883 IDR

1 Piece(s) Quote 1B(25A)3/4B(20A)

471,175 IDR

1 Piece(s) Quote 2B(50A)1 1/2B(40A)

471,175 IDR

1 Piece(s) Quote 2B(50A)1 1/4B(32A)

1,174,770 IDR

1 Piece(s) Quote 3B(80A)2B(50A)

1,174,770 IDR

1 Piece(s) Quote 3B(80A)1 1/2B(40A)

1,174,770 IDR

1 Piece(s) Quote 3B(80A)2 1/2B(65A)

1,969,385 IDR

1 Piece(s) Quote --

1,113,950 IDR

1 Piece(s) Quote 4B(100A)3B(80A)

1,113,950 IDR

1 Piece(s) Quote 4B(100A)2 1/2B(65A)

399,863 IDR

1 Piece(s) Quote 1 1/2B(40A)1B(25A)

399,863 IDR

1 Piece(s) Quote 1 1/2B(40A)3/4B(20A)

356,883 IDR

1 Piece(s) Quote 1 1/4B(32A)1/2B(15A)

356,883 IDR

1 Piece(s) Quote 1 1/4B(32A)1B(25A)

356,883 IDR

1 Piece(s) Quote 1 1/4B(32A)3/4B(20A)

948,770 IDR

1 Piece(s) Quote 2 1/2B(65A)1 1/2B(40A)

948,770 IDR

1 Piece(s) Quote 2 1/2B(65A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Reducer Material SUS304W
Surface Treatment No Nominal Thickness SCH10 Applicable Fluid Water / Air / Steam / Gas / Oil

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)