(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Delay Electromagnetic Valve BN-7KV Series

Delay Electromagnetic Valve BN-7KV Series

Supports high vacuum. Exceptional energy savings.

[Features]
· Exceptional energy saving, with 3 W at normal operation (1/12 of former product by this manufacturer). Attains a 1/12 reduction in power consumption during normal operation in comparison to former products by using pulse voltage for the energizer signal to the magnet.
· Valve leakage for vacuum is 3 x 10-9Pa m3/s (He) or less. Uses SUS304 for the body and FKM for the valve seat. Maintains a high degree of vacuum.
· Compact and high capacity, with Cv value 0.45: . Assures large valve capacity even though it has been made greatly smaller.
· No heat emission from coil: The coil is not energized during normal operation, so there is no heat emission at all from the coil, and no damage to the coil and no degradation of surrounding parts by heat.
· Environmentally friendly: Has a control board and is lead free. Other substances that can degrade the environment have been greatly reduced.

Part Number

Configured Part Number is shown.

BN-7KV210A-8-E-100

Part Number
BN-7KV210A-8-E-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,158,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Delay Vacuum Solenoid Valve Application Single Item Operating Mounting Orientation Direct
Number of Ports 2-port valve Solenoid Type Single Switching Type Normally Open Type
Driving Type Linear Motion Type Effective Sectional Area(mm2) 8.3 Pipe Port Type Rc
Plumbing Thread Nominal 1/4 Voltage AC100V Power Consumption(W) 1.6
CV Value 0.45 Applicable Fluids Air or inert gas Operating Pressure Range(Pa) 1.3×10-6~2.0×105
Delay Time(second) 1~8 Leak Amount(Pa·m3/sec (He)) 1.3×10-9 or less Operating Temperature Range(℃) 0~50
JAN code 4580117343383 Ordering Code 773-1299

Please check the type/dimensions/specifications of the part BN-7KV210A-8-E-100 in the Delay Electromagnetic Valve BN-7KV Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)