(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bulkhead Union For fluoropolymer TK (Part Numbers)

Bulkhead Union For fluoropolymer TK

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TK-12-0-SUS316

Part Number
TK-12-0-SUS316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

876,589 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material SUS316 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Screw⇔Pipe Connection Connection Type - Thread, Tube Direction Partition unions Applicable Tube Material Other resins
Applicable Pipe O.D.(φ) 12 Maximum Operating Pressure(MPa) 10 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)