(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

for Carbon Steel Hose Connection Half-Union (Male) HJ-K

for Carbon Steel  Hose Connection Half-Union (Male) HJ-K

For high-pressure piping of all kinds, and for use in manufacturing machinery, industrial machinery, construction machinery, ships, aircraft, vehicles, rolling stock (construction and railroad vehicles), injection molding machinery, and chemical plants, etc.

Part Number

Configured Part Number is shown.

Part Number
HJ-K-8X1/4
HJ-K-8X3/8
HJ-K-10X1/4
HJ-K-10X3/8
HJ-K-12X1/4
HJ-K-12X3/8
HJ-K-15X1/2
HJ-K-15X3/8
HJ-K-16X1/2
HJ-K-16X3/8
HJ-K-18X1/2
HJ-K-20X3/4
HJ-K-22X3/4
HJ-K-28X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of connection screw Applicable Pipe O.D.A
(φ)

191,247 IDR

1 Piece(s) 9 Day(s) or more 1/4B8

194,895 IDR

1 Piece(s) 9 Day(s) or more 3/8B8

199,455 IDR

1 Piece(s) 9 Day(s) or more 1/4B10

204,015 IDR

1 Piece(s) 9 Day(s) or more 3/8B10

209,714 IDR

1 Piece(s) 9 Day(s) or more 1/4B12

209,714 IDR

1 Piece(s) 9 Day(s) or more 3/8B12

231,830 IDR

1 Piece(s) 9 Day(s) or more 1/2B15

231,830 IDR

1 Piece(s) 9 Day(s) or more 3/8B15

259,645 IDR

1 Piece(s) 9 Day(s) or more 1/2B16

259,645 IDR

1 Piece(s) 9 Day(s) or more 3/8B16

265,572 IDR

1 Piece(s) 9 Day(s) or more 1/2B18

281,760 IDR

1 Piece(s) 9 Day(s) or more 3/4B20

302,507 IDR

1 Piece(s) 9 Day(s) or more 3/4B22

358,137 IDR

1 Piece(s) 9 Day(s) or more 1B28

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Male thread × Other
Connection Type M1 PT Material S20C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)