(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dual Wheel Caster TEA75NWS (Part Numbers)

Dual Wheel Caster TEA75NWS

[Features]
· Adopts the vertical shaft to make screw-type installation simple.
· Tighten the hexagon on the back of the caster.
· Speed-up and cost-down for installation are possible.
· Adopts a double stopper that stops both vertical rotation and turning of a wheel.
· Effective for products that have much vibrations.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TEA75N3WS

 
Part Number
TEA75N3WS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

530,101 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 84.5 Load Range(daN) 80.01~140.00
Stopper (Detail) With Double Stopper (Rotation + Turning) Allowable Load (Effective Load)(daN) 117.6 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Thread Diameter Nd W3/8X Screw Thread 16
Wheel Dia. D(Ø) 75 Wheel Width W(mm) 64 Turning Radius C(mm) 20
Mounting Section Shape Screw-In

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)