(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Freebear Unit Table, Handle Lifting Type Freebear Table

Freebear Unit Table, Handle Lifting Type Freebear Table

Handle ascending type freebear Table. Useful for assembly platforms etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
HFT-6
HFT-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSide Length A
(mm)
Pitch x Number of Pieces
(mm)

52,622,811 IDR

1 Piece(s) 25 Day(s) or more 10600100X5

74,691,816 IDR

1 Piece(s) 25 Day(s) or more 10900100X8

Loading...

  1. 1

Basic Information

Allowable Load(N) 4905 Shape Table Type Standard
O.D.(Ø) No Load Capacity Range(N) 500.1~5000 Body Material Steel
Ball Material Steel Ball Dia.(Ø) 25.4 Application Handle Lift (Freebare)
Mounting Height(mm) 95

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)