(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dual-Wheel Caster, SUS-TE75N

Dual-Wheel Caster, SUS-TE75N

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number
SUS-TE75N12
SUS-TE75N12S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStopper (Detail)

610,368 IDR

1 Piece(s) 10 Day(s) or more No Stopper

661,228 IDR

1 Piece(s) 10 Day(s) or more With Rotation Stopper

Loading...

  1. 1
 

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 84.5 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 117.6 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Stainless Steel Thread Diameter Nd M12X1.75 Wheel Dia. D(Ø) 75
Wheel Width W(mm) 64 Turning Radius C(mm) 20 Mounting Section Shape Screw-In
Collar Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)