(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Screw Shackle

Long Screw Shackle

U-shaped coupling fitting to be connected to the tip of the rope, wire.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number
SPL-8
SPL-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

99,472 IDR

1 Piece(s) 8 Day(s) or more 636825064

279,167 IDR

1 Piece(s) 8 Day(s) or more 6381242096

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)