(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eye Strap (Non-Countersink Type)

Eye Strap (Non-Countersink Type)

Can be installed on floor and terminal tools are convenient for passing belt etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ISB-6

Part Number
ISB-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

34,167 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Eye Strap Code No. 1234 Material Stainless SUS304
Wire diameter D(mm) 6 Length L1(mm) 58

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)