(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

S-Shaped Hook SAM

S-Shaped Hook SAM

All stainless steel and is a strong anti-rust hanging bracket.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SAM-6-112
SAM-6-155
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Length L1
(mm)

79,500 IDR

1 Piece(s) 8 Day(s) or more 1726112

106,167 IDR

1 Piece(s) 8 Day(s) or more 1730155

Loading...

  1. 1

Basic Information

Type S-shaped Hook Material Stainless SUS304 Wire diameter D(mm) 6
Reference Applied Load(kgf) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)