(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PHN Special Phenol Resin (Blickle)

PHN Special Phenol Resin (Blickle)

A phenol resin wheel with high heat-resistance.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PHN-81G
PHN-102G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Width of Hub
(mm)
Max. Allowable Load
(N)

505,213 IDR

1 Piece(s) 37 Day(s) or more 803237980

792,555 IDR

1 Piece(s) 37 Day(s) or more 10038471960

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Special Phenol Hole Diameter(Ø) 8
Bearing None Wheel Type Single Wheel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)