(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MC Monomer Casting Nylon (for Stainless Steel Two-Wheel Low Floor Systems)

MC Monomer Casting Nylon (for Stainless Steel Two-Wheel Low Floor Systems)

[Features]
· A "Samurai blue" wheel with the maximum load capacity among SISIKU products.
· Chemical-resistant, oil-resistant, and abrasion-resistant.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MC-50HWTSU
MC-65HWTSU
MC-75HWTSU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Width (Dual-Wheel Type) × 2
(mm)
Wheel Outer Dia.
(Ø)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Allowable Load
(N)

634,179 IDR

1 Piece(s) 14 Day(s) or more 15508362940

762,976 IDR

1 Piece(s) 14 Day(s) or more 176510403920

1,050,993 IDR

1 Piece(s) 14 Day(s) or more 18.57510434900

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Monomer Casting Nylon (Blue) Bearing Available
Bearing details Stainless Radial Ball Bearing Wheel Type Dual Wheels

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)